Magnetic holder

Magnetic holder

Click on this image to zoom in.

Click on this image to zoom in.

The magnetic mount is used as a universal holder for blow-off guns, cables, tubes, etc.
The holding solenoid delivers tremendous retention force and allows for installation on magnetic surfaces. The rubberised contact surface prevents the adhesive surface from becoming scratched.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3688.002
3688.003
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour

15.59 €

1 3 Days blue

20.79 €

1 3 Days black

Loading...

  1. 1

Basic information

d(mm) 66 l(mm) 105 Holding force(N) 300
Body Plastic Magnet Permanent magnet Conflict Minerals free yes
REACH compliant yes Weight(g) 250

Tech Support