SUPERCRAFT mallets, with break-proof steel tube handle (3377.150)

SUPERCRAFT mallets, with break-proof steel tube handle 3377.150

Product Details:

Manufacturer part number: 3377.150

Brand: HALDER

Price: 57.76

Delivery time: 3 Days


Technical Data:

Ø: 50 mm

Head Length: 120 mm

Total Length: 310 mm

Weight: 1150 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3377.150

Part Number
3377.150
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ø
(mm)
Head Length
(mm)
Total Length
(mm)
Weight
(g)

57.76 €

1 3 Days 501203101150

Loading...

  1. 1

Basic information

Insert Very high impact non-rebound yes GS yes
Conflict Minerals free yes REACH compliant yes Handle Steel tube and ergonomic rubber grip

This page is SUPERCRAFT mallets, with break-proof steel tube handle, part number 3377.150.
You can find the detail information about specifications and dimensions on part number 3377.150.

Variation of this product

Part Number
3377.130
3377.140
3377.160
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ø
(mm)
Head Length
(mm)
Total Length
(mm)
Weight
(g)

37.92 €

1 3 Days 30110290600

46.41 €

1 3 Days 40115300800

92.31 €

1 3 Days 601453251750

Tech Support