SIMPLEX sledge hammer, with cast iron housing and Hickory handle, Composite rubber, Superplastic

SIMPLEX sledge hammer, with cast iron housing and Hickory handle, Composite rubber, Superplastic
Application Areas
Gardening and landscaping, curbstone setting, masonry and stairs setting, fence construction, driving steel wedges, scaffold construction, tent construction, carpenter’s work, roof framework, prefabricated house construction.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3027.100

Part Number
3027.100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

202.07 €

1 3 Days

Loading...

  1. 1

Basic information

Ø(mm) 100 Head Length(mm) 200 Total Length(mm) 1000
Housing cast steel Insert 1 low-wear Insert 2 wear-resistant
GS yes Conflict Minerals free yes REACH compliant yes
Handle Hickory Weight(g) 5350

This page is SIMPLEX sledge hammer, with cast iron housing and Hickory handle, Composite rubber, Superplastic, part number 3027.100.
You can find the detail information about specifications and dimensions on part number 3027.100.

Tech Support