Load hooks (GN 5862) (5862-M20-30)

Load hooks (GN 5862) 5862-M20-30
  • Volume Discount

Product Details:

Manufacturer part number: 5862-M20-30

Brand: GANTER

Price: 403.68

Delivery time: 7 Days


Technical Data:

Nominal Load: 2.5 t

Thread d1: M 20

Length l: 30

Thread d2: 9.6

h1: 215


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5862-M20-30

Part Number
5862-M20-30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Load
(t)
Thread d1 Length l Thread d2 h1 h2 h3 h4 h5 k1 k2 k3 k4 e c s Tightening torque
(Nm)
Weight
(kg)

403.68 €

1 Available 7 Days 2.5M 20309.62151871266178209542136613055700.500

Loading...

  1. 1

This page is Load hooks (GN 5862), part number 5862-M20-30.
You can find the detail information about specifications and dimensions on part number 5862-M20-30.

Variation of this product

Part Number
5862-M12-18
5862-M16-24
5862-M24-36
5862-M30-45
5862-M36-54
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Load
(t)
Thread d1 Length l Thread d2 h1 h2 h3 h4 h5 k1 k2 k3 k4 e c s Tightening torque
(Nm)
Weight
(kg)

258.98 €

1 Available 7 Days 0.63M 12184.812911675414912522582401836100.400

323.50 €

1 Available 7 Days 1.5M 16247.4167147975063167332105462541300.820

566.00 €

1 Available 7 Days 4M 243612.1263227150779626118521637835701503.400

817.52 €

1 Available 7 Days 5M 304515.6304267174931193013557189954085225-

1,273.42 €

1 Available 7 Days 8M 3654193593102081021373616168227100489041010.100

Tech Support