Manufacturer part number: TUG 05 160 L MS
Brand: FISCHER ELEKTRONIK
Price: Please contact the support for quotation
Delivery time: Quote
Surface: Black housing, natural color cover
Length: 160 mm
Width: 130 mm
Height: 44 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TUG 05 160 L MS
Material | Aluminum |
---|
This page is Tube housing, natural color anodized, part number TUG 05 160 L MS.
You can find the detail information about specifications and dimensions on part number TUG 05 160 L MS.
Part Number |
---|
TUF 105 52 120 ME |
TUF 120 42 120 ME |
TUF 120 42 160 ME |
TUF 41 16 50 ME |
TUG 09 120 L LP |
TUG V 17 100 ME |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Surface | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|---|
- | 1 | Quote | natural color anodized | 120 | 105 | 52 | ||
- | 1 | Quote | natural color anodized | 120 | 120 | 42 | ||
- | 1 | Quote | natural color anodized | 160 | 120 | 42 | ||
- | 1 | Quote | natural color anodized | 50 | 41,3 | 16 | ||
- | 1 | Quote | Transparent passivated inside, black outside | 120 | 130 | 64.4 | ||
- | 1 | Quote | natural color anodized | 100 | 105 | 64.4 |