clamp adapter 2 MHz (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CP500

Part Number
CP500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9,673.21 €

1 Available 98 Days

Loading...

  1. 1

Basic information

Width(mm) 27 Height(mm) 69 AC reading range(A) 200 mA - 500
Basic accuracy(%) 1 Calibrated to Manufacturer's standards (no certificate) DC reading range(A) 200 mA - 500
Opening range of current clamps(mm) 20 Power supply (details) ProBus Interface Product size (length)(mm) 176
Product type Clamp meter adapter Reading category CAT II 600 V. CAT III 300 V Weight(g) 650

This page is clamp adapter 2 MHz, part number CP500.
You can find the detail information about specifications and dimensions on part number CP500.

Tech Support