Differential probe (ZD1000)

Differential probe ZD1000
  • Volume Discount

Product Details:

Manufacturer part number: ZD1000

Brand: TELEDYNE LeCROY

Price: 9,504.87

Delivery time: 98 Days


Technical Data:

Bandwidth: 1 GHz

Bandwidth: - MHz

Slew rate: 0.375 ns


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZD1000

Part Number
ZD1000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bandwidth
(GHz)
Bandwidth
(MHz)
Slew rate
(ns)

9,504.87 €

1 Available 98 Days 1-0.375

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Compatible with (details) WaveSurfer ®|Wave Runner ®|WavePro ®|Wave Master ® from Firmware 6.4.1.x Divider voltage ratio 1:1
Input capacity 1 pf Input resistance(kΩ) 120 Nominal voltage(V) 30
Product type Differential probe Reading category CAT I Type Differential

This page is Differential probe, part number ZD1000.
You can find the detail information about specifications and dimensions on part number ZD1000.

Variation of this product

Part Number
ZD1500
ZD500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bandwidth
(GHz)
Bandwidth
(MHz)
Slew rate
(ns)

12,161.20 €

1 Available 98 Days 1.5-0.27

7,231.12 €

1 Available 98 Days -5000.65

Tech Support