Clamp meter adapter (CP031A)

Clamp meter adapter CP031A
  • Volume Discount

Product Details:

Manufacturer part number: CP031A

Brand: TELEDYNE LeCROY

Price: 10,193.53

Delivery time: 3 Days


Technical Data:

A DC reading range (max.): 50 A

Amperage reading range AC (max.): 50 A

Opening range of current clamps: 5 mm

Reading category: CAT I

Weight: 260 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CP031A

Part Number
CP031A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A DC reading range (max.)
(A)
Amperage reading range AC (max.)
(A)
Opening range of current clamps
(mm)
Reading category Weight
(g)

10,193.53 €

1 Available 3 Days 50505CAT I260

Loading...

  1. 1

Basic information

Basic accuracy(%) 1 Calibrated to Manufacturer's standards (no certificate) Current reading AC/DC
Product type Clamp meter adapter

This page is Clamp meter adapter, part number CP031A.
You can find the detail information about specifications and dimensions on part number CP031A.

Variation of this product

Part Number
CP030-3M
CP150-6M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A DC reading range (max.)
(A)
Amperage reading range AC (max.)
(A)
Opening range of current clamps
(mm)
Reading category Weight
(g)

7,825.79 €

1 Available 98 Days 50505CAT I240

11,188.31 €

1 Available 98 Days --20CAT II 600 V|CAT III 300 V500

Tech Support