DC Counter / Tachometer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PAXI0030

Part Number
PAXI0030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

595.76 €

1 Available 16 Days

Loading...

  1. 1

Basic information

Width(mm) 96 Depth(mm) 104 Height(mm) 50
Assembly dimensions(mm) 92 x 45 Counter range -99999 bis 999999 Digit height(mm) 14
Display (details) LED Input voltage range(V DC) 11 - 36 IP rating IP65 (on front)
No. of digits 9999999 Power supply (details)(V DC) 11 - 36 Reading range(s)(Hz) Tachometer: 0.01 Hz - 20 kHz / Counter : 0 - 34 k
Reset Electrically/Button Type (manufacturer type) PAXI DC

This page is DC Counter / Tachometer, part number PAXI0030.
You can find the detail information about specifications and dimensions on part number PAXI0030.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360