Counter / Tachometer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PAXLCR00

Part Number
PAXLCR00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

366.21 €

1 Available 23 Days

Loading...

  1. 1

Basic information

Width(mm) 96 Depth(mm) 104 Height(mm) 50
Assembly dimensions(mm) 92 x 45 Counter range -99999 bis 999999 Digit height(mm) 14
Display (details) LED Input voltage range(V DC) 50 - 250 V (V/AC) / 21.6 - 250 IP rating IP65 (on front)
No. of digits 999999 Power supply (details)(V DC) 50 - 250 V (V/AC) / 21.6 - 250 Reading range(s)(Hz) 0.01 Hz - 25 k
Reset Electrically/Button Type (manufacturer type) PAXLCR00

This page is Counter / Tachometer, part number PAXLCR00.
You can find the detail information about specifications and dimensions on part number PAXLCR00.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360