Counter / Rate Meter (ZD327401)

Counter / Rate Meter ZD327401
  • Volume Discount

Product Details:

Manufacturer part number: ZD327401

Brand: WACHENDORFF

Price: 169.43

Delivery time: 18 Days


Technical Data:

Type (manufacturer type): ZD327401


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZD327401

Part Number
ZD327401
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type (manufacturer type)

169.43 €

1 Available 18 Days ZD327401

Loading...

  1. 1

Basic information

Width(mm) 48 Depth(mm) 107 Height(mm) 48
Assembly dimensions(mm) 48 x 48 Display (details) 2-line LED display IP rating IP65 (on front)/IP20 (on back)
Power supply (details) 24 V AC/DC up to 230 V AC/DC Weight(g) 350

This page is Counter / Rate Meter, part number ZD327401.
You can find the detail information about specifications and dimensions on part number ZD327401.

Variation of this product

Part Number
VZ484801
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type (manufacturer type)

196.75 €

1 Available 18 Days VZ484801

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360