SMART BATTERY

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3440365

Part Number
3440365
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

262.77 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Width(mm) 58.4 Height(mm) 42.4 Calibrated to Manufacturer's standards (no certificate)
Compatible with (diagostics accessories) Fluke Product size (length)(mm) 124 Product type Battery pack

This page is SMART BATTERY, part number 3440365.
You can find the detail information about specifications and dimensions on part number 3440365.

Tech Support