Safety test probe set (3521983)

Safety test probe set 3521983
  • Volume Discount

Product Details:

Manufacturer part number: 3521983

Brand: FLUKE

Price: 36.99

Delivery time: 3 Days


Technical Data:

Nominal current (details): - A

Reading category: CAT III 1000 V|CAT IV 600 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3521983

Part Number
3521983
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current (details)
(A)
Reading category

36.99 €

1 Available 3 Days -CAT III 1000 V|CAT IV 600 V

Loading...

  1. 1

Basic information

Colour Black|Red Connection (components) 4 mm jack connector Jack diameter(mm) 4
Nominal current(A) 10 Nominal voltage(V) 1000 Product type Safety test probe set

This page is Safety test probe set, part number 3521983.
You can find the detail information about specifications and dimensions on part number 3521983.

Variation of this product

Part Number
3565568
3869437
3971265
3971276
3971283
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current (details)
(A)
Reading category

43.87 €

1 Available 3 Days -CAT III 1000 V|CAT IV 600 V

182.12 €

1 Available 3 Days -CAT III 1000 V|CAT IV 600 V

33.16 €

1 Available 3 Days 10CAT II 1000 V|CAT III 600 V/CAT II 1000 V

36.99 €

1 Available 3 Days 10CAT II 1000 V|CAT II 1000V

36.99 €

1 Available 3 Days -CAT II 1000 V|CAT II 1000V

Tech Support