Safety test lead (2097022)

Safety test lead 2097022
  • Volume Discount

Product Details:

Manufacturer part number: 2097022

Brand: FLUKE

Price: 280.99

Delivery time: 3 Days


Technical Data:

Width: 256 mm

Height: 70 mm

Cable length: - m

Colour: -

Connector / Output type B: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2097022

Part Number
2097022
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Cable length
(m)
Colour Connector / Output type B Connector/ Input type A Material Nominal current
(A)
Nominal voltage
(V)
Plug features Reading category

280.99 €

1 Available 3 Days 25670---------

Loading...

  1. 1

Basic information

Product type Safety test lead et

This page is Safety test lead, part number 2097022.
You can find the detail information about specifications and dimensions on part number 2097022.

Variation of this product

Part Number
3869443
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
Cable length
(m)
Colour Connector / Output type B Connector/ Input type A Material Nominal current
(A)
Nominal voltage
(V)
Plug features Reading category

199.03 €

1 Available 3 Days --1Black|RedBanana jack 4 mmBanana jack 4 mmPVC101000Scoop-proof|AngledCAT III 1000 V|CAT IV 600 V

Tech Support