IntelliTone case (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MT-8202-05

Part Number
MT-8202-05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

52.89 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Height(mm) 2 Calibrated to Manufacturer's standards (no certificate) Compatible with (diagostics accessories) Fluke Networks
Product size (width)(cm) 20 Product size (length)(cm) 20 Weight(g) 1800.0

This page is IntelliTone case, part number MT-8202-05.
You can find the detail information about specifications and dimensions on part number MT-8202-05.

Tech Support