Test equipment case (2091049)

Test equipment case 2091049
  • Volume Discount

Product Details:

Manufacturer part number: 2091049

Brand: FLUKE

Price: 75.19

Delivery time: 3 Days


Technical Data:

Width: - mm

Compatible with (details): -

Inside height: - mm

Inside width: - mm

Internal depth: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2091049

Part Number
2091049
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Compatible with (details) Inside height
(mm)
Inside width
(mm)
Internal depth
(mm)
Product size (length)
(mm)

75.19 €

1 Available 3 Days ------

Loading...

  1. 1

Basic information

Compatible with (diagostics accessories) Fluke Product type Test equipment case

This page is Test equipment case, part number 2091049.
You can find the detail information about specifications and dimensions on part number 2091049.

Variation of this product

Part Number
2437514
4628917
677401
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Compatible with (details) Inside height
(mm)
Inside width
(mm)
Internal depth
(mm)
Product size (length)
(mm)

124.45 €

1 Available 3 Days 360-65290230305|105

327.81 €

1 Available 3 Days 465----343

465.71 €

1 Available 3 Days -Fluke 190-series----

Tech Support