Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
FLK-1662 CH |
FLK-1662 DE |
FLK-1663 CH |
FLK-1664FC CH |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Interfaces | Memory | |
---|---|---|---|---|---|---|
1,410.64 € | 1 | 3 Days | - | - | ||
1,632.55 € | 1 | Available | 3 Days | - | - | |
2,228.33 € | 1 | Available | 3 Days | IR | Yes | |
2,774.69 € | 1 | Available | 3 Days | IR|Bluetooth® | Yes |
Loading...
Width(mm) | 250 | Height(mm) | 125 | Calibrated to | Manufacturer's standards (no certificate) |
---|---|---|---|---|---|
DIN standard | DIN IEC 60364 | Display type | Digital (LCD) | IP rating | IP40 |
Power supply | Battery | Product size (length)(mm) | 100 | Product type | Electrical tester |
Reading category | CAT III 500 V|CAT IV 300 V | Reading range (VDE) | Voltage|Frequency|Insulation resistance|Wave impedance|Loop impedance | VDE tester features | RCD/FI testing |
Weight(g) | 1300.0 |