Alligator Clip

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2406492
2406509
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour

7.88 €

1 Available 10 Days Red

7.88 €

1 Available 10 Days Black

Loading...

  1. 1

Basic information

Width(mm) 13 Connection (components) 2 mm socket Jack diameter(mm) 2
Max. clamping range(mm) 7 Nominal voltage(V DC) 70|33 Product type Alligator clip
Reading category CAT I Shaft length(mm) 41.5

Tech Support