Safety Terminal Set (2146712)

Safety Terminal Set 2146712
  • Volume Discount

Product Details:

Manufacturer part number: 2146712

Brand: BEHA AMPROBE

Price: 17.64

Delivery time: 3 Days


Technical Data:

Width: 42 mm

Height: - mm

Colour: Red|Black

Max. clamping range: 24 mm

Nominal current: 16 A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2146712

Part Number
2146712
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Colour Max. clamping range
(mm)
Nominal current
(A)
Product size (length)
(mm)
Reading category

17.64 €

1 Available 3 Days 42-Red|Black241694CAT III 1000 V|CAT IV 600 V

Loading...

  1. 1

Basic information

Connection (components) 4 mm socket Jack diameter(mm) 4 Nominal voltage(V) 1000
Product type Safety terminal set

This page is Safety Terminal Set, part number 2146712.
You can find the detail information about specifications and dimensions on part number 2146712.

Variation of this product

Part Number
2146701
2146758
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
Colour Max. clamping range
(mm)
Nominal current
(A)
Product size (length)
(mm)
Reading category

30.61 €

1 Available 3 Days 49155Black|Red---CAT III 1000 V

27.85 €

1 Available 3 Days 60-Red|Black-10160CAT III 1000 V

Tech Support