Manufacturer part number: 4373971
Brand: BEHA AMPROBE
Price: 1,319.20 €
Delivery time: 14 Days
Memory (space): 400
Test procedure: manual
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4373971
Calibrated to | ISO standards | Calibration service | 5 calibration values per area | DIN standard | DIN IEC 60364 |
---|---|---|---|---|---|
Display (details) | Illuminated LC display | Display type | Digital (LCD) | Interface(s) | Serial |
Interfaces | IR | IP rating | IP40 | Memory | Yes |
Power supply | Battery | Product type | Electrical tester | Reading category | CAT III 500 V|CAT IV 300 V|CAT III 500 V. CAT IV 300V |
Reading range (VDE) | Insulation resistance|Earth leakage current|Voltage|Frequency | VDE standard | 0100 | VDE tester features | RCD/FI testing |
Weight(g) | 1500.0 |