D-Continuity Tester (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3454373

Part Number
3454373
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

64.51 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Width(mm) 58 Height(mm) 24 Calibrated to Manufacturer's standards (no certificate)
Display (voltage tester) LED IP rating IP40 Power supply (details) 9 V battery pack
Product size (length)(mm) 110 Product type Continuity tester Reading type (voltage testers) Continuity
Type (manufacturer type) 9072-D V AC reading range 50 up to 600 V V AC reading range (min.)(V) 50
V AC reading range (max.)(V) 600 V DC reading range 50 up to 600 V Voltage DC reading range (max.)(V) 600
Voltage reading range DC (min.)(V) 50 Weight(g) 150

This page is D-Continuity Tester, part number 3454373.
You can find the detail information about specifications and dimensions on part number 3454373.

Tech Support