Test Equipment Bag (2145755)

Test Equipment Bag 2145755
  • Volume Discount

Product Details:

Manufacturer part number: 2145755

Brand: BEHA AMPROBE

Price: 61.92

Delivery time: 3 Days


Technical Data:

Width: - mm

Colour: Black

Inside height: 150 mm

Inside width: 200 mm

Internal depth: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2145755

Part Number
2145755
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Colour Inside height
(mm)
Inside width
(mm)
Internal depth
(mm)
Material Product size (length)
(mm)
Version (camera bag)

61.92 €

1 Available 3 Days -Black15020040Polyamide--

Loading...

  1. 1

Basic information

Compatible with (diagostics accessories) Beha Amprobe Product type Test equipment bag

This page is Test Equipment Bag, part number 2145755.
You can find the detail information about specifications and dimensions on part number 2145755.

Variation of this product

Part Number
2145796
2145812
2732643
3068271
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Colour Inside height
(mm)
Inside width
(mm)
Internal depth
(mm)
Material Product size (length)
(mm)
Version (camera bag)

34.28 €

1 Available 3 Days -Black2958050Polyamide-Waist

147.05 €

1 Available 16 Days -Black30040065Polyester-Shoulder

46.60 €

1 Available 3 Days 120----Polyamide300Shoulder|Waist

33.60 €

1 3 Days 115Black---Faux leather220Waist

Tech Support