Safety Plane Test Probe

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2146861

Part Number
2146861
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

30.00 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Width(mm) 40.5 Colour Red Connection (components) 4 mm socket
Diameter/connector type(mm) 4 Jack diameter(mm) 4 Max. clamping range(mm) 30
Nominal current(A) 5 Nominal voltage(V) 600 Product size (length)(mm) 155
Product type Safety plane test probe Reading category CAT III 600 V

This page is Safety Plane Test Probe, part number 2146861.
You can find the detail information about specifications and dimensions on part number 2146861.

Tech Support