External Humidity Sensor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1341-6336

Part Number
1341-6336
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

227.88 €

1 Available 9 Days

Loading...

  1. 1

Basic information

Width(mm) 32 Height(mm) 159 Calibrated to Manufacturer's standards (no certificate)
Compatible with (details) EBI 300 Pick-up time (details) 8 min Product size (length)(mm) 114.5
Reading range - temperature(°C) 0 to +75 Sensor type Capacitive humidity sensor

This page is External Humidity Sensor, part number 1341-6336.
You can find the detail information about specifications and dimensions on part number 1341-6336.

Tech Support