Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TA74
A AC reading range (min.)(A) | 30.00 | Amperage reading range AC (max.)(A) | 3000 | Basic accuracy | 3.0% + 5 Digits |
---|---|---|---|---|---|
Calibrated to | Manufacturer's standards (no certificate) | Clamp meter features | Flexible | Connector / Output type B | 4 mm jack |
Current reading | AC | Max. frequency(Hz) | 500 | Opening range of current clamps(mm) | 457.2 |
Power supply (details) | 2 x 1.5 V batteries type AAA | Product type | Clamp meter adapter | Reading category | CAT III 1000 V|CAT IV 600 V |
This page is Clamp Meter Adapter, part number TA74.
You can find the detail information about specifications and dimensions on part number TA74.