Safety test lead

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3971191
3971252
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter/connector type
(mm)
Nominal current (details)
(A)
Reading category

158.49 €

1 Available 3 Days 410CAT III 1000 V|CAT IV 600 V|CAT III 1000 V. CAT IV 600 V

304.39 €

1 Available 3 Days --CAT III 1000 V|CAT IV 600 V

Loading...

  1. 1

Basic information

Cable length(m) 1.5 Colour Black|Red Connector / Output type B Banana jack 4 mm
Connector/ Input type A Banana jack 4 mm Material Silicone Nominal current(A) 10
Nominal voltage(V) 1000 Plug features Scoop-proof|Angled Product type Safety test lead et

Tech Support