Two-pole voltage tester (4016945)

Two-pole voltage tester 4016945
  • Volume Discount

Product Details:

Manufacturer part number: 4016945

Brand: FLUKE

Price: 157.20

Delivery time: 14 Days


Technical Data:

Width: 65 mm

Height: 38 mm

Calibrated to: ISO standards

Display (details): -

Display (voltage tester): LED|Acoustic


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4016945

Part Number
4016945
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Calibrated to Display (details) Display (voltage tester) Frequency range IP rating Max. frequency
(Hz)
Min. frequency
(Hz)
Product size (length)
(mm)
Reading category Reading type (voltage testers) Type (manufacturer type) V AC reading range V AC reading range (min.)
(V)
V AC reading range (max.)
(V)
V DC reading range Voltage DC reading range (max.)
(V)
Voltage reading range DC (min.)
(V)
Weight
(g)
Load switching
(mA)
Power supply (details)
(V DC)

157.20 €

1 Available 14 Days 6538ISO standards-LED|Acoustic40 Hz - 400 HzIP5440040230CAT II 690 V|CAT III 600 VPhase|ContinuityT9012 up to 690 V1269012 up to 690 V69012180--

Loading...

  1. 1

Basic information

Product type Two-pole voltage tester

Tech Support