Probe scoop-proof

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4276928

Part Number
4276928
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

625.71 €

1 Available 14 Days

Loading...

  1. 1

Basic information

Bandwidth(MHz) 500 Cable length(m) 1.2 Calibrated to Manufacturer's standards (no certificate)
Compatible with (details) Fluke ScopeMeter ® 190 series II Divider voltage ratio 10:1 Input resistance(Ω) 10 M
Nominal voltage(V) 1000 Plug features Scoop-proof Product type Probe
Reading category CAT III 1000 V|CAT IV 600 V Type Passive

This page is Probe scoop-proof, part number 4276928.
You can find the detail information about specifications and dimensions on part number 4276928.

Tech Support