Spare Tip Set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0590 0015

Part Number
0590 0015
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

24.49 €

1 Available 14 Days

Loading...

  1. 1

Basic information

Height(mm) 133 Calibrated to Manufacturer's standards (no certificate) Compatible with (diagostics accessories) testo
Compatible with testo 755 Product size (Ø)(mm) 18 Product type Probe tip
Weight(g) 50

This page is Spare Tip Set, part number 0590 0015.
You can find the detail information about specifications and dimensions on part number 0590 0015.

Tech Support