Printer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0554 0549

Part Number
0554 0549
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

344.33 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Width(mm) 77 Height(mm) 47 Calibrated to Manufacturer's standards (no certificate)
Compatible with (details) Testo device with IRDA interface Compatible with (diagostics accessories) testo Product size (length)(mm) 147
Product type Printer Type (misc.) Protocol print Weight(g) 430

This page is Printer, part number 0554 0549.
You can find the detail information about specifications and dimensions on part number 0554 0549.

Tech Support