Protective Cap Made Of Woven Wire Cloth

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0554 0757

Part Number
0554 0757
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

98.04 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Width(mm) 70 Height(mm) 15 Calibrated to Manufacturer's standards (no certificate)
Compatible with (diagostics accessories) testo Product size (length)(mm) 120 Product type Adapter
Weight(g) 10

This page is Protective Cap Made Of Woven Wire Cloth, part number 0554 0757.
You can find the detail information about specifications and dimensions on part number 0554 0757.

Tech Support