Clamp-Adapter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0590 0003

Part Number
0590 0003
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

159.60 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Width(mm) 100 Height(mm) 210 A AC reading range (min.)(A) 0
A DC reading range (max.)(A) 400 Amperage reading range DC (min.)(A) 0 Amperage reading range AC (max.)(A) 400
Calibrated to Manufacturer's standards (no certificate) Connector / Output type B 4 mm plug Current reading AC/DC
Opening range of current clamps(mm) 30 Output signal (max.)(mV) 400 Power supply (details) 3x AAA battery
Product size (length)(mm) 42 Product type Clamp meter adapter Reading category CAT IV 600 V
Weight(g) 320

This page is Clamp-Adapter, part number 0590 0003.
You can find the detail information about specifications and dimensions on part number 0590 0003.

Tech Support