Current Clamp

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0554 5607

Part Number
0554 5607
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

245.96 €

1 Available 11 Days

Loading...

  1. 1

Basic information

Width(mm) 150 Height(mm) 30 AC reading range(A) 0 - 200
Basic accuracy(%) 2 Calibrated to Manufacturer's standards (no certificate) Compatible with (diagostics accessories) testo
Product size (length)(mm) 190 Product type Test lead adapter Resolution(A) 0.1
Weight(g) 160

This page is Current Clamp, part number 0554 5607.
You can find the detail information about specifications and dimensions on part number 0554 5607.

Tech Support