Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0590 7501 |
0590 7502 |
0590 7503 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Load switching (A) | Reading type (voltage testers) | Type (manufacturer type) | Weight (g) | |
---|---|---|---|---|---|---|---|---|
83.89 € | 1 | Available | 3 Days | - | Rotating magnetic field|Continuity|Phase | Voltage tester - Testo750-1 | 195 | |
113.29 € | 1 | Available | 3 Days | 0.2 | Rotating magnetic field|Continuity|FI|Phase | Voltage tester - testo 750-2 | 260 | |
136.17 € | 1 | Available | 3 Days | 0.2 | Rotating magnetic field|Continuity|FI|Phase | Voltage tester - testo 750-3 | 260 |
Loading...
Width(mm) | 65 | Height(mm) | 270 | Calibrated to | Manufacturer's standards (no certificate) |
---|---|---|---|---|---|
Display (voltage tester) | LED|LCD | IP rating | IP64 | Product size (length)(mm) | 35 |
Product type | Two-pole voltage tester | Reading category | CAT IV 600 V|CAT III 1000 V | V AC reading range | 12 up to 690 V |
V AC reading range (min.)(V) | 12 | V AC reading range (max.)(V) | 690 | V DC reading range | 12 up to 690 V |
Voltage DC reading range (max.)(V) | 690 | Voltage reading range DC (min.)(V) | 12 |