Safety test lead (0590 0010)

Safety test lead 0590 0010
  • Volume Discount

Product Details:

Manufacturer part number: 0590 0010

Brand: TESTO

Price: 33.23

Delivery time: 3 Days


Technical Data:

Height: 1225 mm

Cable length: 1.22 m

Connector / Output type B: Test probe

Nominal current: - A

Plug features: Angled


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0590 0010

Part Number
0590 0010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Cable length
(m)
Connector / Output type B Nominal current
(A)
Plug features Product size (Ø)
(mm)
Reading category Weight
(g)

33.23 €

1 Available 3 Days 12251.22Test probe-Angled16CAT II 1000 V100

Loading...

  1. 1

Basic information

Colour Black/red Connector/ Input type A 4 mm plug Product type Safety test lead et

This page is Safety test lead, part number 0590 0010.
You can find the detail information about specifications and dimensions on part number 0590 0010.

Variation of this product

Part Number
0590 0011
0590 0012
0590 0013
0590 0014
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height
(mm)
Cable length
(m)
Connector / Output type B Nominal current
(A)
Plug features Product size (Ø)
(mm)
Reading category Weight
(g)

33.23 €

1 Available 3 Days 12251.22Test probe|Banana jack 4 mm-Angled16CAT II 1000 V110

33.23 €

1 Available 3 Days 12501.25Test probe|Banana jack 4 mm-Straight16CAT II 1000 V110

33.23 €

1 Available 3 Days 111514 mm plug-Straight12CAT III 1000 V|CAT IV 600 V110

32.16 €

1 Available 3 Days 107514 mm plug10Angled12CAT III 1000 V|CAT IV 600 V110

Tech Support