TE-Adapter (0590 0002)

TE-Adapter 0590 0002
  • Volume Discount

Product Details:

Manufacturer part number: 0590 0002

Brand: TESTO

Price: 42.28

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0590 0002

Part Number
0590 0002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

42.28 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Width(mm) 72 Depth(mm) 21 Height(mm) 75
Colour Black Connector / Output type B 4 mm plug Connector/ Input type A Mini T socket
Connector type(s) (cable) Mini thermocouple input socket Jack diameter(mm) 4 Plug features Scoop-proof
Product type Test lead adapter Weight(g) 60

This page is TE-Adapter, part number 0590 0002.
You can find the detail information about specifications and dimensions on part number 0590 0002.

Variation of this product

Part Number
0590 0021
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

42.28 €

1 Available 3 Days

Tech Support