Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0590 7450
Width(mm) | 25 | Height(mm) | 155 | Calibrated to | Manufacturer's standards (no certificate) |
---|---|---|---|---|---|
Display (voltage tester) | Acoustic|LED | IP rating | IP67 | Product size (length)(mm) | 23 |
Product type | Non-contact voltage tester | Reading category | CAT III 1000 V|CAT IV 600 V | Reading type (voltage testers) | Phase |
Type (manufacturer type) | 745 | V AC reading range | 12 up to 1000 V | V AC reading range (min.)(V) | 12 |
V AC reading range (max.)(V) | 1000 | Weight(g) | 63 |
This page is Non-contact voltage tester, part number 0590 7450.
You can find the detail information about specifications and dimensions on part number 0590 7450.