Leather Protective Case

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0516 8302

Part Number
0516 8302
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

24.49 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Width(mm) 90 Height(mm) 25 Calibrated to Manufacturer's standards (no certificate)
Compatible with (diagostics accessories) testo Product size (length)(mm) 200 Product type Bag
Weight(g) 53

This page is Leather Protective Case, part number 0516 8302.
You can find the detail information about specifications and dimensions on part number 0516 8302.

Tech Support