Power Supply Unit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0554 0447

Part Number
0554 0447
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

34.29 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Width(mm) 110 Height(mm) 60 Calibrated to Manufacturer's standards (no certificate)
Compatible with (diagostics accessories) testo Product size (length)(mm) 160 Product type PSU
Weight(g) 220

This page is Power Supply Unit, part number 0554 0447.
You can find the detail information about specifications and dimensions on part number 0554 0447.

Tech Support