Safety Aligator Clamp Set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0590 0008

Part Number
0590 0008
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

33.23 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Width(mm) 46 Depth(mm) 24 Height(mm) 95
Colour Black/red Connection (components) 4 mm socket Nominal current(A) 10
Nominal voltage(V) 600 Product type Alligator clip set Reading category CAT III 600 V
Weight(g) 90

This page is Safety Aligator Clamp Set, part number 0590 0008.
You can find the detail information about specifications and dimensions on part number 0590 0008.

Tech Support