Protective Cap Made Of Metal (Open)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0554 0755

Part Number
0554 0755
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

43.35 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Width(mm) 80 Height(mm) 15 Calibrated to Manufacturer's standards (no certificate)
Compatible with (diagostics accessories) testo Product size (length)(mm) 140 Product type Adapter

This page is Protective Cap Made Of Metal (Open), part number 0554 0755.
You can find the detail information about specifications and dimensions on part number 0554 0755.

Tech Support