Connecting Hose

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0554 0440

Part Number
0554 0440
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

60.71 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Width(mm) 230 Height(mm) 20 Calibrated to Manufacturer's standards (no certificate)
Compatible with (diagostics accessories) testo Product size (length)(mm) 255 Product type Extension
Weight(g) 191

This page is Connecting Hose, part number 0554 0440.
You can find the detail information about specifications and dimensions on part number 0554 0440.

Tech Support