Test Equipment Case (0516 1201)

Test Equipment Case 0516 1201
  • Volume Discount

Product Details:

Manufacturer part number: 0516 1201

Brand: TESTO

Price: 65.04

Delivery time: 3 Days


Technical Data:

Compatible with (details): Testo 416|Testo 425|Testo 512|Testo 110|Testo 112|Testo 720|TESTO 922|TESTO 925


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0516 1201

Part Number
0516 1201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible with (details)

65.04 €

1 Available 3 Days Testo 416|Testo 425|Testo 512|Testo 110|Testo 112|Testo 720|TESTO 922|TESTO 925

Loading...

  1. 1

Basic information

Width(mm) 320 Compatible with (diagostics accessories) testo Product size (length)(mm) 460
Product type Test equipment case Weight(g) 745

This page is Test Equipment Case, part number 0516 1201.
You can find the detail information about specifications and dimensions on part number 0516 1201.

Variation of this product

Part Number
0516 1200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Compatible with (details)

83.89 €

1 Available 3 Days Testo 625|Testo 425|Testo 512|Testo 535|Testo 110|Testo 112|Testo 720|TESTO 922

Tech Support