Magnet Hanger

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0590 0001

Part Number
0590 0001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

34.29 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Width(mm) 35 Depth(mm) 5 Height(mm) 240
Colour Black Compatible with (diagostics accessories) testo Product type Magnetic holder
Weight(g) 60

This page is Magnet Hanger, part number 0590 0001.
You can find the detail information about specifications and dimensions on part number 0590 0001.

Tech Support