Desktop Power Supply

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0554 1143

Part Number
0554 1143
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

170.20 €

1 11 Days

Loading...

  1. 1

Basic information

Width(mm) 80 Height(mm) 75 Calibrated to Manufacturer's standards (no certificate)
Compatible with (details) CO2 meter testo 535 Compatible with (diagostics accessories) testo Product size (length)(mm) 160
Product type PSU Weight(g) 440

This page is Desktop Power Supply , part number 0554 1143.
You can find the detail information about specifications and dimensions on part number 0554 1143.

Tech Support