Usb Power Supply Including Cable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0554 1105

Part Number
0554 1105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

55.28 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Width(mm) 127 Height(mm) 102 Calibrated to Manufacturer's standards (no certificate)
Compatible with (diagostics accessories) testo Product size (length)(mm) 195 Product type PSU
Weight(g) 329

This page is Usb Power Supply Including Cable, part number 0554 1105.
You can find the detail information about specifications and dimensions on part number 0554 1105.

Tech Support