Tube

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0635 2045
0635 2145
0635 2345
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Product size (length)
(mm)
Weight
(g)

231.75 €

1 Available 3 Days 70520126

184.73 €

1 Available 3 Days 8037096

505.03 €

1 Available 11 Days 1101040223

Loading...

  1. 1

Basic information

Height(mm) 10 Calibrated to Manufacturer's standards (no certificate) Compatible with (diagostics accessories) testo
Product size (Ø)(mm) 7 Product type Probe

Tech Support