Aligator Clamp Set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0590 0009

Part Number
0590 0009
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

33.23 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Height(mm) 75 Colour Black/red Connection (components) Screws
Nominal current(A) 10 Nominal voltage(V) 1000 Product size (Ø)(mm) 21
Product type Alligator clip set Reading category CAT III 1000 V|CAT IV 600 V Weight(g) 50

This page is Aligator Clamp Set, part number 0590 0009.
You can find the detail information about specifications and dimensions on part number 0590 0009.

Tech Support