Equipment Case

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0516 0012

Part Number
0516 0012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

134.00 €

1 Available 10 Days

Loading...

  1. 1

Basic information

Width(mm) 420 Height(mm) 100 Compatible with (diagostics accessories) testo
Product size (length)(mm) 490 Product type Test equipment case Weight(g) 2000

This page is Equipment Case, part number 0516 0012.
You can find the detail information about specifications and dimensions on part number 0516 0012.

Tech Support