Test Equipment Bag

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0516 0210

Part Number
0516 0210
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

45.53 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Width(mm) 160 Height(mm) 70 Compatible with (diagostics accessories) testo
Product size (length)(mm) 340 Product type Test equipment bag Weight(g) 260

This page is Test Equipment Bag, part number 0516 0210.
You can find the detail information about specifications and dimensions on part number 0516 0210.

Tech Support